shunt trip release with OC contact, Acti9, iMX+OF, voltage release, 12...24 VAC

A9A26948
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iMX+OF electrical auxiliary is a shunt release device with open/close auxiliary contact. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. This device includes an open/close contact OF to indicated the position of the circuit breaker. Emergency stoppage by normally open pushbutton. It provides a remote indication of the position of the associated device. The width in 9mm pitches is 2. The product trips the associated device when it is powered on. The In rated operational current is from 10mA (mini) up to 6A (maxi) under 24VDC, 48VDC, 130VDC, 240VDC, 415VDC. The operating temperature is -35°C to + 70°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.

Product Details

Activity HDCFD
Part Number A9A26948
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 iC60
Package1 Length*Width*Height (dimensions) 0 x 18 x 0 mm

Seller Information

Documents

Reviews