DIN socket, Acti9 iPC, 2P+E, 16A, 250VAC
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A15310 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Acti 9 iPC |
Package1 Length*Width*Height (dimensions) | 0 x 45 x 81 mm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCFD |
---|---|
Part Number | A9A15310 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Acti 9 iPC |
Package1 Length*Width*Height (dimensions) | 0 x 45 x 81 mm |