DIN socket iPC - 2P+E - 16A - 250VAC - NFC 15100 - french std

A9A15306
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iPC product is a modular power socket allow low-voltage device to be connected to the electrical network. It is a standard 16A 2P+E power socket with protective cover on poles. It is compliant with NFC 15100 french standard. The tightening torque of connection is 1.2N.m for PZ2 screwdriver type. The connection allows rigid copper cables of 10mm². The connection allows flexible or with ferrule copper cables of 6 mm². The width in 9mm pitches is 5. The product color is white (RAL9003). The dimensions are (W) 45mm x (H) 84mm x (D) 60mm. The weight is 98g. The degree of protection is IP20 at terminals and IP40 in enclosure. The operating temperature is -25°C to +70°C. The storage temperature is -40°C to +80°C. It complies with IEC 60884-1, NF C 15-100 and NF C 61-314 standard.

Product Details

Activity HDCFD
Part Number A9A15306
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 iPC
Package1 Length*Width*Height (dimensions) 0 x 45 x 84 mm

Seller Information

Documents

Reviews