Acti9 - comb busbar - 1L - 18 mm pitch - 6 modules - 100A

A9XPH106
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Multi9 product is a cuttable horizontal comb busbar 6 modules for Acti9 iC60 or Acti9 iK60. It is dedicated to (Line) installations. The distribution type is 1L. It is a set of 1 device. It is suitable for 12 devices (1P). The length is 110mm. The total number of modules of 18mm is 6. The pin cross section is 16mm². The type of electric connection is PIN. The number of phase is 1. The number of poles is 1. The Ie rated operational current at 40°C is 100A. The Ue rated operational voltage is 415 VAC. The Ui rated insulation voltage is 500VAC. The color of the device is white (RAL9003). The pollution degree is 3. The resistance of the plastic to flames and to abnormal heat is 960°C within 30s conforming to IEC 60695-2-1. It complies with IEC 60947-7-1 and IEC 61439-2 standards.

Product Details

Activity HDCFD
Part Number A9XPH106
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 Comb Busbars
Package1 Length*Width*Height (dimensions) 0 x 110 x 0 mm

Seller Information

Documents

Reviews