![Current transformer tropicalised 3000 5 double output for bars 52x127 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/m/e/metsect5dc300_1.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Current transformer tropicalised 3000 5 double output for bars 52x127
METSECT5DC300
Description
- This current transformer tropicalised for bus bar has a line rated current of 3000 A and a secondary current rating of 5 A
- This current transformer do have a 55 mm x 128 mm opening
- Compatible with a single output for bar: 127 mm x 52 mm
- Burden and accuracy class as follows: class 0.5 maximum power: 30 VA, class 1 maximum power: 50 VA
Product Details
Activity |
DPLVP |
Part Number |
METSECT5DC300 |
Product or component type |
Current transformer |
Product Type |
Current transformer TI |
tax text on product card |
Incl. Tax |
Unit Type Of Package 1 |
PCE |
Number Of Units In Package 1 |
1 |
Package 1 Weight |
1.186 kg |
Product Category |
Current Transformer |
Range |
Current transformer TI |
Package1 Length*Width*Height (dimensions) |
17.2 x 13.5 x 10.3 cm |
Phase |
Busbar |
Electrical Parameter at 50 Hz |
3,000/5A |
Seller Information
Documents
Reviews