Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 800A rating, TMD trip unit, adjustable thermal protection
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 800A rating, TMD trip unit, adjustable thermal protection
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | G80N3TM800 |
Package 1 Weight | 6.9 Kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | GoPact MCCB |
Package1 Length*Width*Height (dimensions) | 180 x 250 x105 mm |