Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 500A rating, ETU trip unit, adjustable thermal protection

G80N3E500
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 800A breaker frame and of an electronic trip unit (ETU). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 500A rating (In) electronic trip unit (ETU). This ETU electronic trip unit provides an adjustable long time protection Ir (against overloads) with a setting range from 0.25xIn to 1xIn (125A-500A). ETU trip unit provides also an adjustable short time protection Isd (against short-circuits) with a setting range from 1.5xIr to 12*Ir (187.5A-6000A) and with a fixed delay. ETU trip unit embeds as well an adjustable instantaneous protection Ii (against short-circuits) with a setting range from 1.5xIn to 12*In (750A-6000A) GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 180mm (Width) x 250mm (Height) x 105mm (Depth). The weight is 6.9 kg. GoPact MCCB 800 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Activity PPCCB
Part Number G80N3E500
Package 1 Weight 6.9 Kg
Green Premium Label No
Breaking Capacity 25kA
Range GoPact MCCB
Package1 Length*Width*Height (dimensions) 180 x 250 x105 mm

Seller Information

Documents

Reviews