![circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/z/ezc100b3025t.jpg)
circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d
Incl. Tax
Incl. Tax
All Sellers
![circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d](https://eshop-th.se.com/media/catalog/product/e/z/ezc100b3025t.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | EZC100B3025T |
Product Type | circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 785.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EasyPact EZC |
Package1 Length*Width*Height (dimensions) | 9.5 x 8.5 x 14 cm |