![Circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/v/lv510336_xyz.jpg)
Circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d
Incl. Tax
Incl. Tax
All Sellers
![Circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d](https://eshop-th.se.com/media/catalog/product/l/v/lv510336_xyz.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 80 A rating thermal magnetic TM-D trip unit, 3P 3d
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | LV510336 |
Control Type | Toggle |
[In] rated current (AT) | 100 A |
Poles Description | 3P |
Warranty Period | 18 months |
Product or component type | Circuit breaker |
Product Type | EasyPact CVS |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz |
Mechanical Durability | 30000 cycles |
Electric Durability | 12000 cycles 415 V In conforming to IEC 60947-2 |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.68 kg |
Number of Poles | 3 P |
Device Short Name | CVS100F |
Device Application | distribution |
Breaking Capacity | F (36 kA) |
Trip Unit Rating | 80 A |
Product Category | Circuit Breakers |
Range | EasyPact CVS |
Package1 Length*Width*Height (dimensions) | 19 x 14 x 11 cm |
Frame size (AF) | 100 A |
Trip Unit Type | Adjustable |