Circuit breaker EasyPact CVS160F36 kA at 415 VAC150 A rating magnetic MA trip unit3P 3d

LV516440
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This device is a rated current 150A circuit breaker from EasyPact CVS160F. The rated breaking capacity(Ics) is 36kA at 415VACand complete range with Ics=100%Icu. The version of breaker is 3poles frame with detection on 3polesalso accompanied MA trip unit for magnetic protection. It is conformed to standard IEC60947-2 for circuit breakers part. This device is certified for operation in pollution degree III environment as defined IEC60947-1& IEC60664-1and respected for RoHs requirement as european environment directive EC/2002/95. It can be mounted by blackplate or Din railalso through the door of class II switchboard without downgrading switchboard insulation. The front of toggle offers IP40 protectionbut when it is equiped extended rotary handle inside the switchboardadditional IP54 protection degree for extended rotary handle. This series have slots for electrical auxiliaries(MN/MX/OF/SD)depending on the type of trip unit if rotary handle installed. The fixed dimension is 140mm width.255mm height110mm depth;;EC000074

Product Details

Activity PPCCB
Part Number LV516440
Control Type Toggle
[In] rated current (AT) 160 A
Poles Description 3P
Warranty Period 18 months
Product or component type Circuit breaker
Product Type EasyPact CVS
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Mechanical Durability 25000 cycles
Electric Durability 12000 cycles 415 V In conforming to IEC 60947-2
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 2.3 kg
Number of Poles 3 P
Device Short Name CVS160F
Device Application motor
Breaking Capacity F (36 kA)
Trip Unit Rating 150 A
Range EasyPact CVS
Package1 Length*Width*Height (dimensions) 15.8 x 10.2 x 9 cm
Frame size (AF) 160 A
Trip Unit Type Adjustable

Seller Information

Documents

Reviews