circuit breaker ComPact NSXm E (16 kA at 415 VAC), 3P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker ComPact NSXm E (16 kA at 415 VAC), 3P 3d, 100 A rating TMD trip unit, compression lugs and busbar connectors
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 1.108 kg |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ComPact |
Package1 Length*Width*Height (dimensions) | 1.108 kg |