Circuit breaker ComPact NSX630F, 36kA at 415VAC, MicroLogic 2.3 trip unit 630A, 3 poles 3d

LV432876
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Compact NSX630F is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds an electronic Micrologic 2.3 trip unit, with 630A rating. Micrologic 2.3 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 3 poles version (140mm x 255mm x 110mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. Compact NSX630F is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Activity PPCCB
Part Number LV432876
Product Type circuit breaker
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 5.69 kg
Green Premium Label No
Breaking Capacity 25kA
Range Compact NSX <630
Package1 Length*Width*Height (dimensions) 29 x 15 x 15.6 cm

Seller Information

Documents

Reviews