Circuit breaker, ComPact NSX160H, 70kA/415VAC, TMD trip unit 80A, 3 poles 3d
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker, ComPact NSX160H, 70kA/415VAC, TMD trip unit 80A, 3 poles 3d
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 1.885 kg |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ComPact |
Package1 Length*Width*Height (dimensions) | 1.885 kg |