Circuit breaker ComPact NSX160F, 36kA at 415VAC, TMD trip unit 160A, 3 poles 3d
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker ComPact NSX160F, 36kA at 415VAC, TMD trip unit 160A, 3 poles 3d
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | LV430630 |
Product Type | circuit breaker |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.814 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Compact NSX <630 |
Package1 Length*Width*Height (dimensions) | 13.8 x 11.5 x 19.1 cm |