Circuit breaker ComPact NSX100N, 50kA at 415VAC, TMD trip unit 40A, 3 poles 3d

LV429844
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Compact NSX100N is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 40A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. Compact NSX100N is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Activity PPCCB
Part Number LV429844
Product Type circuit breaker
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 1.808 kg
Green Premium Label No
Breaking Capacity 25kA
Range Compact NSX <630
Package1 Length*Width*Height (dimensions) 11.5 x 14 x 19 cm

Seller Information

Documents

Reviews