Charging station, EVlink Home, 3P+N, attached cable 5m, 11kW, 16A, with RDC-DD

EVH4S11NC
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This EVlink Home product is a wall-mounted charging station for all electrical vehicles compliant with IEC61851-1 standard. The IP degree of protection is IP55. The IK degree of protection is IK10. The operating temperature is between -30°C and 50°C. The output type is a 5m attached cable with a T2 socket-outlet at the end, installed at the bottom and top centre of the station. The nominal output power is 11kW. It is supplied in three-phase (3P+N). The rated charging current is 16A under 400VAC at a 50Hz frequency with a tolerance of +/-10%. It can be used with a TN-S or TT earthing system. The charging station is easy to install (no special tools required). It is recommended for private use at home, installed in the garage for instance. The dimensions are (W) 282mm x (H) 409mm x (D) 148mm. Its product weight is 5.6kg. Its color is white (RAL9003). It is fitted with a built-in protection against residual direct current (RDC-DD as Residual Direct Current Detecting Device). There is no access control to use the charging station for loading an electrical vehicle. A red push-button is present in case of emergency stop. One LED is changing color between red, green and blue in order to indicate the loading status directly on the charging station. By complementing the charging station with the anti-tripping system, it benefits of the dynamic energy management. This one allows to adjust in real time the maximum power allocated to the charging electric vehicle, according to the consumption of the rest of loads in the house.

Product Details

Activity PREVC
Part Number EVH4S11NC
Watt 11 kW
Country of Origin Thailand
tax text on product card Incl. Tax
Package 1 Weight 5.6kg
Show Accessory No
Number of Poles 3 P+N
Green Premium Label No
Breaking Capacity 25kA
Range EVlink
Package1 Length*Width*Height (dimensions) 28.2 x 40.9 cm

Seller Information

Documents

Reviews