Charging station, EVlink Home, 1P+N, attached cable 5m, 7.4kW, 32A, with RDC-DD
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Charging station, EVlink Home, 1P+N, attached cable 5m, 7.4kW, 32A, with RDC-DD
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PREVC |
---|---|
Part Number | EVH4S07NC |
Country of Origin | Thailand |
tax text on product card | Incl. Tax |
Package 1 Weight | 4.5kg |
Show Accessory | No |
Number of Poles | 1 P+N |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EVlink |
Package1 Length*Width*Height (dimensions) | 28.2 x 40.9 cm |