cartridge M200 - 2 Digital inputs and 2 Transistor sink outputs

TMCR2DM4U
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDMST
Package 1 Weight 43.000 g
Green Premium Label No
Breaking Capacity 25kA
Range Modicon Easy M200
Package1 Length*Width*Height (dimensions) 9.000 x 6.500 x 5.500 cm

Seller Information

Documents

Reviews