cartridge M200 - 2 temperature inputs - I/O extension

TMCR2TI2
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDMST
Package 1 Weight 33.000 g
Green Premium Label No
Breaking Capacity 25kA
Range Modicon TM3
Package1 Length*Width*Height (dimensions) 7.000 x 4.800 x 3.500 cm

Seller Information

Documents

Reviews