![Capacitor contactor, TeSys Deca, 30 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1dpkm7.jpg)
Capacitor contactor, TeSys Deca, 30 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
Incl. Tax
Incl. Tax
All Sellers
![Capacitor contactor, TeSys Deca, 30 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz](https://eshop-th.se.com/media/catalog/product/l/c/lc1dpkm7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Capacitor contactor, TeSys Deca, 30 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DPKM7 |
Product Type | capacitor duty contactor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 1.108 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys D |
Package1 Length*Width*Height (dimensions) | 7 x 20 x 23 cm |