![control relay, TeSys K, 4P(2NO+2NC), 690V, 24V DC standard coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/c/a/ca3kn22bd.jpg)
control relay, TeSys K, 4P(2NO+2NC), 690V, 24V DC standard coil
Incl. Tax
Incl. Tax
All Sellers
![control relay- TeSys K- 4P(2NO+2NC)- 690V- 24V DC standard coil](https://eshop-th.se.com/media/catalog/product/c/a/ca3kn22bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
control relay, TeSys K, 4P(2NO+2NC), 690V, 24V DC standard coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | CA3KN22BD |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k, d, SK (auxiliary contactors) |
Package1 Length*Width*Height (dimensions) | 0 x 45 x 58 mm |