![control relay, TeSys K, 4P(3NO+1NC), <=690V, 48V AC coil main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/c/a/ca2kn31e7.jpg)
control relay, TeSys K, 4P(3NO+1NC), <=690V, 48V AC coil
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | CA2KN31E7 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys k, d, SK (auxiliary contactors) |
Package1 Length*Width*Height (dimensions) | 0 x 45 x 58 mm |