controller M200 40 IO transistor Source
Product Details
Activity | IDMST |
---|---|
Package 1 Weight | 765.5 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Modicon Easy M200 |
Package1 Length*Width*Height (dimensions) | 13.6 x 18.3 x 9 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | IDMST |
---|---|
Package 1 Weight | 765.5 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Modicon Easy M200 |
Package1 Length*Width*Height (dimensions) | 13.6 x 18.3 x 9 cm |