Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,9A,380V AC coil,50Hz,1NO auxiliary contact

LC1E0910Q5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 9A 4kW@440V. It provides a 380V 50Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.4 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LC1E0910Q5
Product Type contactor
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 350.0 g
Green Premium Label No
Breaking Capacity 25kA
Range EasyPact TVS contactors
Package1 Length*Width*Height (dimensions) 8.5 x 5 x 7.5 cm

Seller Information

Documents

Reviews