Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,9A,220V AC coil,50Hz,1NC auxiliary contact
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,9A,220V AC coil,50Hz,1NC auxiliary contact
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1E0901M5 |
Product Type | contactor |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 343 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EasyPact TVS contactors |
Package1 Length*Width*Height (dimensions) | 8.7 x 5 x 7.5 cm |