contactor, TeSys F, 3P(3NO)-AC-3, <=440V 330A with coil LX1/LX9 24…1000V AC 40/400Hz, LX4 24...460V DC, LXE 100...250V AC 50/60Hz or 100…380V DC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor, TeSys F, 3P(3NO)-AC-3, <=440V 330A with coil LX1/LX9 24…1000V AC 40/400Hz, LX4 24...460V DC, LXE 100...250V AC 50/60Hz or 100…380V DC
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 8.420 kg |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys |
Package1 Length*Width*Height (dimensions) | 8.420 kg |