Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 12A, 48VDC low consumption coil

LC1D12EL
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity PPCTR
Package 1 Weight 524.0 g
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 5.1 x 8.6 x 10.6 cm

Seller Information

Documents

Reviews