Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 115A, 48V DC standard coil, screw clamp terminals

LC1D115ED
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity PPCTR
Package 1 Weight 2.42 kg
Green Premium Label No
Breaking Capacity 25kA
Range Phaseo Easy ABL2
Package1 Length*Width*Height (dimensions) 20.8 x 16.8 x 18.5 cm

Seller Information

Documents

Reviews