Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 48V DC standard coil

LC1D80ED
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity PPCTR
Package 1 Weight 2.602 kg
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 15.8 x 21.6 x 11.0 cm

Seller Information

Documents

Reviews