Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 380V AC 50Hz coil

LC1D80Q5
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity PPCTR
Package 1 Weight 102.0 g
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 9.0 x 5.2 x 4.0 cm

Seller Information

Documents

Reviews