Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,9A,380V AC coil,50Hz,1NC auxiliary contact
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,9A,380V AC coil,50Hz,1NC auxiliary contact
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 348.0 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EasyPact |
Package1 Length*Width*Height (dimensions) | 348.0 g |