![Contact : 1AC PF ready to close main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/4/7/47080_1.jpg)
Contact : 1AC PF ready to close
Incl. Tax
Incl. Tax
All Sellers
![contact : 1AC PF ready to close](https://eshop-th.se.com/media/catalog/product/4/7/47080_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Contact : 1AC PF ready to close
Incl. Tax
Incl. Tax
Product Details
Activity | PPACB |
---|---|
Part Number | 47080 |
Warranty Period | 18 months |
Product or component type | Auxiliary contact |
Product Type | Masterpact NT |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 22 g |
Range | Masterpact NT |
Package1 Length*Width*Height (dimensions) | 15 x 7 x 1.8 cm |