![Concept - bell press switch - 4A - 1 module - push in main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/3/0/3031p_1_2m_bph.jpg)
Concept - bell press switch - 4A - 1 module - push in
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/3/0/3031p_1_2m_bph.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Concept - bell press switch - 4A - 1 module - push in
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | 3031P_1_2M_BPH |
Product Type | Bell Press Switch |
Package 1 Weight | 19.6 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 33 x 46 x 23 mm |
Pincode Group | Thailand |