![Concept - twin universal socket - 3 pin - 16A - 3 modules - push in - red main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/3/4/3426uest2mp_rd.jpg)
Concept - twin universal socket - 3 pin - 16A - 3 modules - push in - red
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/3/4/3426uest2mp_rd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Concept - twin universal socket - 3 pin - 16A - 3 modules - push in - red
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | 3426UEST2MP_RD |
Product Type | Socket-Outlet |
Package 1 Weight | 56.5 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 70 x 46 x 38 mm |
Pincode Group | Thailand |