![Concept - Twin Flush Plate with Plastic Grid main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/3/a3000t2.jpg)
Concept - Twin Flush Plate with Plastic Grid
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/a/3/a3000t2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Concept - Twin Flush Plate with Plastic Grid
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | A3000T2 |
Product Type | Cover Frame |
Package 1 Weight | 96.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 18 x 70 x 120 mm |
Pincode Group | Thailand |