![Concept - 220V 2-wire mechanical door chime main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/9/9/99ac220.jpg)
Concept - 220V 2-wire mechanical door chime
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/9/9/99ac220.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Concept - 220V 2-wire mechanical door chime
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDSPE |
---|---|
Part Number | 99AC220 |
Product Type | Door Bell |
Package 1 Weight | 385.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 108 x 50 x 174 mm |
Pincode Group | Thailand |