Complete body for pilot lights, Harmony XB6, green light block with body/fixing collar with integral LED 12...24 V
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Complete body for pilot lights, Harmony XB6, green light block with body/fixing collar with integral LED 12...24 V
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 2 g |
---|---|
Show Accessory | No |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony XB6 |
Package1 Length*Width*Height (dimensions) | 2 g |