Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 1 NC + 1 NO, staggered, 2 m

XCSDMC5902
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XCSDMC Coded Magnetic Safety Switch is designed for use as a safety interlock switch for guard door or protective casings monitoring and position detection on machines with low inertia. It has 1 normally open and 1 normally closed staggered contact in presence of magnet. It has a compact rectangular design with a 2 meter PVC cable connection, allowing for flexible installation. Its B10D reliability data is 50 000 000. Its IP66 / IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.

Product Details

Activity IDSEN
Part Number XCSDMC5902
Product Type coded magnetic switch
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 104.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Preventa XCS
Package1 Length*Width*Height (dimensions) 3.8 x 13.5 x 15 cm

Seller Information

Documents

Reviews