![5MHz-1K MHz Coxial TV F-Connection Outlet 1M Sized Module, Bronze main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/8/4/8431stvf_bz.jpg)
5MHz-1K MHz Coxial TV F-Connection Outlet 1M Sized Module, Bronze
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/8/4/8431stvf_bz.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
5MHz-1K MHz Coxial TV F-Connection Outlet 1M Sized Module, Bronze
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | 8431STVF_BZ |
Product Type | Tv/Fm/Sat Socket |
Package 1 Weight | 11.5 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ZENcelo |
Package1 Length*Width*Height (dimensions) | 24.3 x 23.2 x 46 mm |
Pincode Group | Thailand |