![300VA 50HZ 2G FULL-FLAT UNI DIMMER W/LED main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8432epd3_sz.jpg)
300VA 50HZ 2G FULL-FLAT UNI DIMMER W/LED
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8432EPD3_SZ |
Product Type | Dimmer |
Package 1 Weight | 185.25 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 35 x 87 x 87 mm |
Pincode Group | Thailand |