![3 postion switch, Concept, 6A 250V, on-off-on, horizontal main product photo](https://eshop-th.se.com/media/catalog/product/placeholder/default/SE_Desktop_header_logo.jpg)
3 postion switch, Concept, 6A 250V, on-off-on, horizontal
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | 3039MH |
Product Type | Switch |
Package 1 Weight | 32.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 33 x 46 x 23 mm |
Pincode Group | Thailand |