![240V Shaver Socket, Horizontal, White main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/8/a84727h_we.jpg)
240V Shaver Socket, Horizontal, White
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/a/8/a84727h_we.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
240V Shaver Socket, Horizontal, White
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | A84727H_WE |
Product Type | Shaver Socket |
Package 1 Weight | 501.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ZENcelo |
Package1 Length*Width*Height (dimensions) | 51.9 x 120 x 70 mm |
Pincode Group | Thailand |