![240V Key Card Switch for Standard Sized Key Card, Vertical main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/3/a3031ekt.jpg)
240V Key Card Switch for Standard Sized Key Card, Vertical
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/a/3/a3031ekt.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
240V Key Card Switch for Standard Sized Key Card, Vertical
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | A3031EKT |
Product Type | Key Card Switch |
Package 1 Weight | 134.000 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 14.8 x 70 x 120 mm |
Pincode Group | Thailand |