![240V Key Card Switch for Standard Sized Key Card, Horizontal main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/3/a3031ekth.jpg)
240V Key Card Switch for Standard Sized Key Card, Horizontal
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | A3031EKTH |
Product Type | Key Card Switch |
Package 1 Weight | 129.500 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 14.8 x 120 x 70 mm |
Pincode Group | Thailand |