![2 LONG REAR CONNECTIONS main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/v/lv429236.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
2 LONG REAR CONNECTIONS
LV429236
Product Details
Activity |
PPCCB |
Part Number |
LV429236 |
[In] rated current (AT) |
250 A |
No of Poles |
4P |
Product Type |
MCCB NSX CB |
tax text on product card |
Incl. Tax |
Package 1 Weight |
284.0 g |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Product Category |
Circuit Breakers |
Package1 Length*Width*Height (dimensions) |
13.2 x 11.2 x 3.4 cm |
Pincode Group |
Thailand |
Seller Information
Documents
Reviews