2 Gang Telephone Socket on Shuttered Wallplate, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8432RJS4_WE |
Product Type | Telephone Socket |
Package 1 Weight | 109.81 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 36 x 87 x 87 mm |
Pincode Group | Thailand |