2 Gang 3-Pin Universal Duplex Socket Outlet Module with Shutter
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 Gang 3-Pin Universal Duplex Socket Outlet Module with Shutter
Incl. Tax
Incl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | 3426UEST2M |
Product Type | socket-outlet |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 70.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 3 x 7 x 4.6 cm |