1G TV SOCKET MASTER

E8431TVM_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

1G TV SOCKET MASTER

Product Details

Activity HDCWD
Part Number E8431TVM_WE
Product Type Tv/Fm/Sat Socket
Package 1 Weight 125.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Zencelo E
Package1 Length*Width*Height (dimensions) 33.4 x 87 x 87 mm
Pincode Group Thailand

Seller Information

Documents

Reviews