16 A X/20 A 2 gang 2wfull - flat switch White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8432_2_WE |
Product Type | Switch |
Package 1 Weight | 131.26 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 54 x 87.2 x 87.2 mm |
Pincode Group | Thailand |