![1 Gang Blank Plate, Silver Bronze main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8430x_sz.jpg)
1 Gang Blank Plate, Silver Bronze
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8430X_SZ |
Product Type | Blank Plate |
Package 1 Weight | 76.33 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 14.7 x 87 x 87 mm |
Pincode Group | Thailand |